LAH-46 Series / DC Servo Actuator/Medium Driving Force & Positioning Type

Features

The LAH series are small-sized linear actuators with high resolution and high driving force.

- Max. driving force: 390N (40kgf)
- Resolution: 0.069μm
- Stroke: 10mm, 30mm
- Maximum feed speed: 3.7mm/s
- Repeatability: ±0.5μm/1mm stroke
- Lost motion: 5μm/1mm stroke
- The drive motor can be changed to a stepping motor.

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: LAH series
  2. Size: 46, 80
  3. Stroke (mm): 10, 30 (LAH-46), 50 (LAH-80)
  4. Rated driving force (N): 200 (LAH-46), 2000 (LAH-80)
  5. Mounting type: F = Flange mounting type
  6. Drive motor:
    • Abbreviation = DC servo motor drive (Open collector type)
    • L = DC servo motor drive (Line collector type)
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual LAH Series Operating Manual for LAH Series (DC servo motor drive) Precision Compact Linear Actuator LAH-46-1002-F、LAH-46-3002-F

Related products

The LBC Series is a compact linear actuator that combines high resolution and high driving force. Two models are available: A model with maximum driving force of 6000 N and resolution of 0.32 μm, and a model with maximum driving force of 12,000 N and resolution of 0.16 μm.
The LA Series is a compact linear actuator that combines high resolution and high driving force. It achieves a maximum driving force of 49 N, a resolution of 0.0174 μm, and high accuracy.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree