LBC Series / AC Servo Actuator/High Driving Force & Positioning Type

Features

The LBC Series is a compact linear actuator that combines high resolution and high driving force.

- Max. driving force: 12000N (1220kgf)
- Max. driving force: 6000N (612kgf)
- Repeatability: ±5μm
- High axial stiffness
- Compact design

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: LBC series
  2. Size: 25
  3. Version symbol
  4. Stroke (mm): 50
  5. Max. driving force (N): 6 = 6000, 12 = 12000
  6. Origin sensor (option)
    • P = Ejection limit:
    • C = Center
    • R = Retraction limit
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual LBC Series Operating Manual for LBC Series High Driving Force Linear Actuator

Related products

The LA Series is a compact linear actuator that combines high resolution and high driving force. It achieves a maximum driving force of 49 N, a resolution of 0.0174 μm, and high accuracy.
The LAH-46 Series of linear actuators enable a maximum driving force of 390 N and resolution of 0.069 μm to be obtained. You can select either a DC servo motor or stepping motor as the drive motor.
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input.
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. Unique control theory reduces positioning settling time by 50. Improved auto-tuning function reduces servo gain adjustment time.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree