CSG-GH Series / Gear Head Harmonic Speed Reducer / High Torque Type

Features

The CSG-GH series is a gear head type HarmonicDrive® for high load capacity outfitted with high stiffness bearings (cross roller bearings).

- High torque
- Long service life (better rated life)
- Backlash-free

Compared to CSF Series:
    Torque capacity increased by 30%
    Service life improved by 43% (10,000 hours)

*Click here for Online HarmonicGearhead® Selection tool.

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: CSG series
  2. Model Nos: 14, 20, 32, 45, 65
  3. Reduction ratio: 50, 80, 100, 120, 160
  4. Model: GH = Gear head type
  5. Output shaft shape:
    • F0 = Flange output
    • J2 = Straight shaft (key-less)
    • J6 = Raight shaft (key center, tapped)
  6. Form symbol for motor flange and input joint (will vary depending on the motor mounted)
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
HarmonicDrive® Reducer for precision control General catalog of HarmonicDrive® 2607-31R 2607-31R 2607-31R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual HarmonicDrive® Speed Reducer HarmonicDrive® Engineering Data

Related products

This series adopts standard one-touch input joints and mounting flanges for servo motors from various companies to enable simple motor mounting. The CSF Series is the standard Harmonic Drive® model.
The standard planetary speed reducer Harmonic Planetary® model. This high accuracy planetary speed reducer has a back lash of three minutes or less with standard specifications and one minute or less with precision specifications.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree