HPF Series / Gear Head Planetary Speed Reducer / Hollow Shaft Unit Type

Features

The planetary reducer Harmonic Planetary®, which features high accuracy and high rigidity, has a hollow structure.

*Click here for Online HarmonicGearhead® Selection tool.


*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Model: HPF series
  2. Model Nos.: 25, 32
  3. Version symbol: A
  4. Reduction ratio: 11
  5. Output shaft shape: F0 = Flange output
  6. Input shaft shape: U1 = Input side flange type
  7. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
High-performance Gear Heads series High-performance Gear Heads for Servo Motors series 2608-19R 2608-19R 2608-19R

Related products

The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MINAS-A6 and MINAS-A5 servo amplifiers. It can be used on communication networks including RTEX and EtherCAT®.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree