LSA Series / Optical Galvano Scanner / High Accuracy & High Response Type

Features

The LSA series are Galvano mirror type optical scanners capable of scanning at high speed and with high accuracy by employing a newly developed optical sensor and our unique mobile magnet type motors.
Combined with a dedicated driver, the optical galvano scanner smoothly performs continuous scanning, random access and other operations according to instructions from the user.

- Stable, high-speed driving of large loads
- Excellent temperature stability even without heater
- Angle sensor that's resistant to external ambience
- Stable motion that's resistant to noise
- Excellent linearity

*Product images and CAD images are for reference purposes.
  See here for form details

Model

  1. Scanner model
  2. System designation
  3. Combined driver model PSM-130
  4. Specification symbol
  5. Special specification:
    • No description = Standard product
    • SP = Special specification

Catalog

Membership registration is required to print or download catalog data.

Click here for Membership registration

Catalog Series Catalog name Japanese English Traditional Chinese
Mechanical Electronic Products General Catalog for Mechanical Electronic Products 2603-28R 2603-28R 2603-28R

Manual / Software

Membership registration is required to print and download technical data.

Click here for Membership registration

Manual/Software Type/Series Material name/software name Detailed information English
Manual LSA Series LSA-10A-30-D-130 Optical Galvano Scanner System Manual Scanner: LSA-10A-30 / Driver: PSM-130

Related products

The FHA-C mini Series LW Type is a compact AC servo actuator designed with a focus on lightweight construction and a low-profile form factor. This model is compatible with MINAS-A6 and MINAS-A5 servo amplifiers. It can be used on communication networks including RTEX and EtherCAT®.

inquiry

If you have any comments about this product, please contact us using the inquiry form or the nearest sales office.

The academic and general name of "Harmonic Drive®" is "Strain Wave Gearing", and the name "Harmonic Drive®" is a registered trademark that can only be used for products manufactured and sold by the Company.

back to the list

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree