Type
Rated torque (N・m)(at input 2000r/min)
 
 
Allowable peak Torque (N・m)
 
 
Maximum allowable input rotation speed (r/min)
 
 
Search results 33 (out of 33)
Product series name Type Rated torque (N・m)
(at input 2000r/min)
Allowable peak
Torque (N・m)
Maximum allowable input rotation speed
(r/min)
Allowable average input rotation speed (r/min)
Oil lubrication Grease lubrication Oil lubrication Grease lubrication
FR Series / Component / Pancake Type High Torque Type Component 4.4~4470 54~7960 2000~6000 1700~3600 1000~4000 1000~2500
FD-2 Series / Component / Differential Gear (Position Adjustment) Component ― ― ― ― ― -~-
FD-0 Series / Unit / Differential Gear (Position Adjustment) Unit ― ― ― ― ― -~-

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree