Type
Rated torque (N・m)(at input 2000r/min)
 
 
Allowable peak Torque (N・m)
 
 
Maximum allowable input rotation speed (r/min)
 
 
Search results 30 (out of 33)
Product series name Type Rated torque (N・m)
(at input 2000r/min)
Allowable peak
Torque (N・m)
Maximum allowable input rotation speed
(r/min)
Allowable average input rotation speed (r/min)
Oil lubrication Grease lubrication Oil lubrication Grease lubrication
CSF Series / Unit / Standard Type Unit 4~951 9~2630 ― 2800~8500 ― 1900~3500
CSF Series /Component / Cup Type Standard Type Component 0.9~3550 1.8~9180 2500~14000 1800~8500 2000~6500 1200~3500
SHF-LW Series / Unit / Standard & Lightweight Type Unit 3.5~745 8.3~1840 ― 3000~8500 ― 2200~3500
SHF Series / Unit / Standard Type Unit 3.5~745 8.3~1840 ― 3000~8500 ― 2200~3500
SHF Series / Unit / Standard Type Unit with Input Shaft Unit 3.5~745 8.3~1840 ― 3000~8500 ― 2200~3500
SHF Series / Simple Unit / Standard Structure Unit Simple unit 3.5~745 8.3~1840 ― 3000~8500 ― 2200~3500
SHF Series / Simple Unit / Standard Type Unit with Hollow Structure Simple unit 3.5~745 8.3~1840 ― 3000~8500 ― 2200~3500
SHF Series / Component / Silk Hat Type Standard Type Simple unit 4~745 9~1840 4000~14000 3000~8500 27~6500 2200~3500
SHD-LW Series / Unit / Super Flat & Lightweight Type Unit 3.7~206 12~453 ― 4000~8500 ― 3000~3500
SHD Series / Simple Unit / Super Flat Type Simple unit 3.7~206 12~453 ― 4000~8500 ― 3000~3500
CSD Series / Unit / Standard Structure Unit Unit 3.7~370 12~823 ― 3500~8500 ― 2500~3500
CSD Series / Unit / Super Flat Type Hollow & Flat Shape Unit Unit 3.7~370 12~823 ― 3500~8500 ― 2500~3500
CSD Series / Component / Cup Type Super Flat Type Component 3.7~370 12~823 4500~14000 3500~8500 3000~6500 2500~3500
FBS-2UH Series / Unit / Large Hollow Speed Reducer Unit Unit 15~56 25~106 ― 3600~3600 ― 2300~2500
FB Series / Component / Pancake Type Standard Type Component 2.6~304 3.2~510 3500~6000 3000~3600 1700~4000 1700~2500

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree