Motors・Optical Galvano Scanner・Sensor System・Servo Drivers

KDU Series

ProductDetail
The KDU Series of direct drive motors have a super high resolution of 11,840,000 pulses per revolution. Features include high precision positioning - absolute position accuracy of 10s and highly accurate repeatability of ±0.5s - and a large diameter hollow structure.

HMA Series

ProductDetail
The servo motor features a hollow and flat structure similar to the main product of the rotary actuator.
ProductDetail
The MMA Series models support connection with MELSERVO-J5 and MELSERVO-J4 amplifiers. They can be used in CC-Link IE TSN, SSCNETⅢ/H, and EtherCAT® communication networks.
ProductDetail
The PMA Series models support connection with MINAS-A6 and A5 amplifiers. They can be used in RTEX and EtherCAT communication networks.
ProductDetail
The YMA Series models support connection with Σ7 amplifiers. They can be used in MECHAROLINK-III communication networks.

HA Series

ProductDetail
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. Unique control theory reduces positioning settling time by 50. Improved auto-tuning function reduces servo gain adjustment time.
ProductDetail
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input.
ProductDetail
This standard driver can be combined with our AC servo motors and actuators. Supports MECHATROLINK-II.
ProductDetail
This standard driver can be combined with our AC servo motors and actuators. Supports CC-Link (version 1.10).
ProductDetail
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. A driver for compact actuators with a 24VDC power supply.

Other products

ProductDetail
The optical galvano scanner is a marriage of newly developed unique optical sensor technology with a compact motor. Combined with a dedicated driver, the optical galvano scanner smoothly carries out continuous scanning, random access and other optimal scanning operations.
ProductDetail
The micro encoder series of ultra small high resolution incremental encoders have a three square wave channel output function.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree