Type
Rated torque (N・m)(at input 2000r/min)
 
 
Allowable peak Torque (N・m)
 
 
Maximum allowable input rotation speed (r/min)
 
 
Search results 15 (out of 33)
Product series name Type Rated torque (N・m)
(at input 2000r/min)
Allowable peak
Torque (N・m)
Maximum allowable input rotation speed
(r/min)
Allowable average input rotation speed (r/min)
Oil lubrication Grease lubrication Oil lubrication Grease lubrication
CSF-mini Series / Unit / Compact Type Unit 0.25~7.8 0.5~28 ― 8500~10000 ― 3500~6500
CSF-ULW Series / Unit / Standard & Super Lightweight & Super Flat Type Unit 0.9~40 1.8~92 ― 6500~8500 ― 3500~3500
CSF supermini Series / Unit / Ultra-compact Type Unit 0.06~0.15 0.13~0.3 ― 10000~10000 ― 6500~6500
CSG-LW Series / Unit / High Torque & Lightweight Type Unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
CSG-2UK Series / Unit / High Torque & Sealed Full Unit Type Unit 51~1236 127~3419 ― 2800~5600 ― 1900~3500
CSG Series / Unit / High Torque Type Unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
CSG Series / Component / Cup Type High Torque Type Component 7~1236 23~3419 3500~14000 2800~8500 2400~6500 1900~3500
SHG-LW Series / Unit / High Torque & Lightweight Type Unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
SHG Series / Unit / High Torque Type Unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
SHG Series / Unit / High Torque Type Unit with Input Shaft Unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
SHG Series / Simple Unit / High Torque Type Simple unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
SHG Series / Simple Unit / High Torque Type Unit with Hollow Structure Simple unit 7~1236 23~3419 ― 2800~8500 ― 1900~3500
SHG Series / Component / Silk Hat Type High Torque Type Component 7~1236 23~3419 3500~14000 2800~8500 2400~6500 1900~3500
CSF-LW Series / Unit / Standard & Lightweight Type Unit 4~951 9~2630 ― 2800~8500 ― 1900~3500
CSF-2UP Series / Unit / Super Flat & High Stiffness Type Unit 0.9~7.8 1.8~28 ― 8500~8500 ― 3500~3500

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree