An output shaft type compact and high torque AC servo actuator that combines an AC servo motor and Harmonic Drive®.
An output flange type compact and high torque AC servo actuator that combines an AC servo motor and Harmonic Drive®.
The RH Series of compact and high torque DC servo actuators combine a DC servo motor and Harmonic Drive® .
The servo motor features a hollow and flat structure similar to the main product of the rotary actuator.
The PMA Series models support connection with MINAS-A6 and A5 amplifiers.
They can be used in RTEX and EtherCAT communication networks.
The YMA Series models support connection with Σ7 amplifiers.
They can be used in MECHAROLINK-III communication networks.
The KDU Series of direct drive motors have a super high resolution of 11,840,000 pulses per revolution.
Features include high precision positioning - absolute position accuracy of 10s and highly accurate repeatability of ±0.5s - and a large diameter hollow structure.
The LBC Series is a compact linear actuator that combines high resolution and high driving force.
Two models are available: A model with maximum driving force of 6000 N and resolution of 0.32 μm, and a model with maximum driving force of 12,000 N and resolution of 0.16 μm.
The LA Series is a compact linear actuator that combines high resolution and high driving force.
It achieves a maximum driving force of 49 N, a resolution of 0.0174 μm, and high accuracy.
The LAH-46 Series of linear actuators enable a maximum driving force of 390 N and resolution of 0.069 μm to be obtained.
You can select either a DC servo motor or stepping motor as the drive motor.
The optical galvano scanner is a marriage of newly developed unique optical sensor technology with a compact motor.
Combined with a dedicated driver, the optical galvano scanner smoothly carries out continuous scanning, random access and other optimal scanning operations.
The micro encoder series of ultra small high resolution incremental encoders have a three square wave channel output function.
This standard driver can be combined with our AC servo motors and actuators.
It supports position, speed, and torque control via analog I/O instruction input.
This standard driver can be combined with our AC servo motors and actuators.
Supports MECHATROLINK-II.
This standard driver can be combined with our AC servo motors and actuators.
Supports CC-Link (version 1.10).