Search results 15 (out of 72)
ProductDetail
A product that provides the compact models of Harmonic Drive® (#5 to #14) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
ProductDetail
This model pushes the lightweight design and flat shape of the CSF unit series to new extremes. It realizes a lighter weight and flatter shape than ever before, for applications including the tip axis of robots.
ProductDetail
The HPN Series is a mid-range model with short delivery times and a low price. It adopts high accuracy helical gears to achieve a quiet, lightweight, and compact design.
ProductDetail
The HPG-R Series is a high end model that achieves both a quiet design and an approximately 30% torque increase over the HPG Series via the adoption of a helical gear.
ProductDetail
The SHA-M Series models support connection with MELSERVO-J4 amplifiers. They can be used in SSCNET III/H communication networks.
ProductDetail
The MMA Series models support connection with MELSERVO-J5 and MELSERVO-J4 amplifiers. They can be used in SSCNET III/H communication networks.
ProductDetail
This standard driver can be combined with our AC servo motors and actuators. It supports position, speed, and torque control via analog I/O instruction input. Unique control theory reduces positioning settling time by 50. Improved auto-tuning function reduces servo gain adjustment time.
ProductDetail
A product that provides the smallest model of Harmonic Drive® (#3) as a unit. It adopts our unique 4-point contact ball bearing as the main roller bearing to enable direct support of external loads. Select from a range of shapes for different installation methods.
ProductDetail
Achieves a 30% lighter design than the previous CSG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail
A sealed full unit type that integrates everything up to the input side seal. This easy-to-handle product requires no seal design.
ProductDetail
The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
ProductDetail
The highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
ProductDetail
This series adopts standard one-touch input joints and mounting flanges for servo motors from various companies to enable simple motor mounting. The CSG Series features the highest-spec model with a 30% higher torque capacity and 43% longer speed reducer life than the CSF Series of standard models.
ProductDetail
Achieves a 30% lighter design than the previous SHG unit series. Contributes to lighter and faster equipment and robots with greater load capacity.
ProductDetail
The hollow Harmonic Drive® model. The components of this unit product have been made easier to handle. It includes an accurate high stiffness cross roller bearing in the main roller bearing to enable direct support of external loads.

This website uses cookies to improve convenience for users, to statistically understand how the site is used, and for other purposes. Please read the About cookies and, if you consent to the use of cookies, click the "Agree" button.

Agree