The HPG-RA Series is a high accuracy right angle model that utilizes the features of the HPG Series.
The HPG-U1 Series is the HPG Series unit with an input shaft.
It can be used for connections including belts, pulley inputs, gears, spline inputs.
The HPF Series utilizes the features of the HPG Series while adopting a hollow shaft structure.
It enables the versatile needs of the customers to be achieved such as allowing piping, wiring or even a laser beam to pass through the unit, or to drive a ball screw.
The HPGP Series is a high torque model that achieves an approximately 33% torque increase over the HPG Series.
The RSF supermini Series of ultra compact and high torque AC servo actuators combine an ultra small AC servo motor and Harmonic Drive®.
Utilize this product for compact device and research applications that require a small size and high torque.
The FHA-C mini Series of AC servo actuators are incomparably thin and compact. They even have a hollow structure.
This allows high torque and high positional accuracy operation despite the compact size.
An AC servo actuator that combines a dedicated flat AC servo motor design with Harmonic Drive®.
This series features a flat, hollow bore structure, which can simplify the overall structure of machinery and equipment.
You can select either the SHA-SG type that features a compact shape, or the SHA-CG type with an improved output shaft surface runout accuracy.
The models support connection with the MELSERVO-J4 amplifiers.
They can be used in SSCNET Ⅲ/H communication networks.
The FHA-C mini series model support connection with the MELSERVO-J4 amplifiers.
They can be used in SSCNET Ⅲ/H communication networks.
The models support connection with MINAS-A6 and A5 amplifiers.
They can be used in RTEX and EtherCAT communication networks.
The SHA-P Series models support connection with MINAS-A6 and A5 amplifiers.
They can be used in RTEX and EtherCAT communication networks.
The SHA-Y Series models support connection with Σ7 amplifiers.
They can be used in MECHAROLINK-III communication networks.
The FLA Series of brushless DC actuators are specialized for a flat shape.
FHA-C Series AC servo actuators are ultra flat.
They are incomparably thin and feature a hollow structure.
These actuators play an important role in driving various factory automation (FA) equipment, such as robot joints, alignment mechanisms for semi-conductor and LCD devices, ATC of metal-cutting machines, and printing machine roller drive.
A combination of a driver that utilizes its characteristics to its fullest and an actuator that combines a highly controllable AC servo motor with a compact and high accuracy Harmonic Drive® speed reducer enables optimal systems to be constructed.
This meets the needs of cutting edge industries in the fields such as semiconductor manufacturing systems, measurement control devices, and industrial robots.